AVENTICS™ Adapter, Series CON-VP 8946053622
Part Number:
Specifications
| Type | Adapters & contact bridges |
| Shielding | unshielded |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 50 °C |
| Max. current | 0.5 A |
| Type | from form A to form C |
| Protection class | IP65 |
| Protection class | IP65 |
| Operational voltage | 42 V DC |
| Electrical connection 1, type | Socket |
| Cable exit | straight |
| Cable exit angle | 180° |
| Electrical connection 2, type | Plug |
| Cable exit | straight |
| Cable exit angle | 180° |
| Weight | 0.013 kg |
| Housing material | Polyamide |
