AVENTICS™ Base plate, series XV03, working connections on the side A572A00000012xx
Part Number:
Specifications
| Type | Base plate |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 8 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 50 °C |
| Medium | Compressed air |
| Number of valve positions | 42 |
| Housing material | Aluminum, anodized |
| Seal material | Hydrogenated nitrile butadiene rubber |
| Screws material | Stainless Steel |
