AVENTICS™ Base plate, series XV05, working connections on bottom A573A00000017xx
Part Number:
Specifications
| Type | Base plate |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 8 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 50 °C |
| Medium | Compressed air |
| Number of valve positions | 42 |
| Housing | Aluminum, anodized |
| Seal | Hydrogenated nitrile butadiene rubber (HNBR) |
| Screws | Stainless Steel |
