Part Number:
Specifications
| Parts | Air preparation units |
| Components | Shut-off valve, Filter pressure regulator, Filling valve |
| Reservoir | Reservoir polycarbonate |
| Port | G 1/8 |
| Filter porosity | 25 µm |
| Condensate drain | semi-automatic, open without pressure |
| Pressure gauge | With integrated pressure gauge |
| Min. working pressure | 3.8 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Certificates | ATEX optional |
| Min. regulation range | 0.5 bar |
| Max. regulation range | 10 bar |
| Lock type | not lockable |
| Type | 3-part |
| Type | Can be assembled into blocks |
| Medium | Compressed air, Neutral gases |
| Housing material | Aluminum |
| Seal material | Nitrile butadiene rubber |
| Material reservoir | Polycarbonate |
| Material condensate drain | Plastic |
