AVENTICS™ Air preparation unit, 2-part, Series 653 A653A0000000600
Part Number:
Specifications
| Parts | Air preparation units |
| Components | Filter pressure regulator, Lubricator |
| Reservoir | Reservoir polycarbonate |
| Port | G 3/4 |
| Filter porosity | 25 µm |
| Condensate drain | semi-automatic, open without pressure |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | 5 °C |
| Max. ambient temperature | 50 °C |
| Min. regulation range | 0.5 bar |
| Max. regulation range | 10 bar |
| Type | 2-part |
| Type | Can be assembled into blocks |
| Housing material | Aluminum |
| Seal material | Nitrile butadiene rubber |
| Material reservoir | Polycarbonate |
| Material condensate drain | Plastic |
