PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AVENTICS™ G617A40010A0010

Part Number:

AVENTICS-G617A40010A0010

The AVENTICS Series 617 Sentronic LP (Low Power) is a family of highly efficient and cost-effective proportional valves with digital control that is ideal for pressure regulation requirements. It offers a small footprint and easy-to-use modular design. Valve control loop parameters can be optimized for a specific application using complementary Data Acquisition Software (DaS) and a PC connection. The valve offers low power consumption (<4 W), has a quick response time and includes integrated IO-Link communication capabilities.

Specifications

Body MaterialLight Alloy
Product TypeSolenoid Valve
Product Weight0.49 Kg
Ship Weight0.49 Kg
MediaAir, Inert Gas
Min - Max Ambient Temperature0 to 50°C
Min - Max Operating Pressure (Air)0 to 10 bar
Min - Max Fluid Temperature0 to 60°C
Stroke Length
Flow (Cv)0.58
Orifice Size4
Voltage24 DC
ActuationProportional
Wattage3.8
Coil ClassH
Pipe/Port Size1/4 "