Part Number:
Specifications
| Body Material | Light Alloy |
| Flow (Cv) / Flow (Kv) | 0.58 / 0.50 |
| Function | 3/2 Normally Closed |
| Pipe/Port Type & Size | G 1/4 (ISO 228/1) |
| Product Type | Solenoid Valve |
| Valve Actuation | Proportional |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 0 - 10 bar |
| Product Weight | 0.49 kg |
| Coil Class | H |
| Min to Max Ambient Temperature | 0 - 50 °C |
| Min to Max Fluid Temperature | 0 - 60 °C |
| Orifice Size | 4 mm |
| Voltage | 24 Volts DC |
| Watt Rating | 3.8 W |
| Min - Max Operating Pressure (Air) | 0 - 10 bar |
| Regulation Range | 0 - 10 bar |
