Part Number:
Specifications
| Activation | Mechanical |
| Nominal flow Qn | 1440 l/min |
| Compressed air connection | G 1/8 |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Certificates | ATEX optional |
| Parts | Shut-off valve |
| Lock type | for padlocks |
| Connection type | Pipe connection |
| Silencer | with silencer |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 50 °C |
| Medium | Compressed air, Neutral gases |
| Compressed air connection standard | according to ISO 228-1 |
| Nominal flow Qn 1 to 2 | 1440 l/min |
| Nominal flow Qn 2 to 3 | 250 l/min |
| Weight | 0.26 kg |
| Housing material | Aluminum |
| Seal material | Nitrile butadiene rubber |
| Silencer material | Plastic |
