AVENTICS™ Filter pressure regulator, Series 652 G652APJK4GA00HN
Part Number:
Specifications
| Parts | Filter pressure regulator |
| Reservoir | Metal reservoir without window |
| Port | G 1/2 |
| Nominal flow Qn | 5500 l/min |
| Filter porosity | 25 µm |
| Condensate drain | semi-automatic, open without pressure |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 50 °C |
| Min. regulation range | 0.5 bar |
| Max. regulation range | 10 bar |
| Type | 1-part |
| Hysteresis | 0,5 bar |
| Medium | Compressed air, Neutral gases |
| Medium temperature note | Extended temperature range min./max. (optional) -40 °C ... 80 °C |
| Weight | 0.69 kg |
| Housing material | Aluminum |
| Seal material | Nitrile butadiene rubber |
| Material front plate | Polyamide |
| Material filter insert | Sintered bronze |
| Material condensate drain | Plastic |
