Specifications
| Version | Bus coupler |
| Fieldbus protocol | IO-Link type AB |
| E/A capable | connection with I/O |
| Number of I/O connections | 48 outputs |
| Power plug IN, Type | Plug |
| Power plug IN size , Thread size | M12x1 |
| Power plug IN, Number of poles | 4-pin |
| Power plug IN, Coding | A-coded |
| Certificates | CE declaration of conformity, RoHS |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Max. number of solenoid coils | 48 |
| Max. number of valve positions | 42 |
| Operational voltage electronics | 24 V DC |
| Electronics voltage tolerance | -10 % / +10 % |
| Current consumption electronics | 0.02 A |
| Total output for valves | 3 A |
| Protection class | IP65 |
| Logic/actuator voltage | Galvanically isolated |
| Generic emission standard in accordance with norm | EN 61000-6-4 |
| Generic immunity standard in accordance with norm | EN 61000-6-2 |
| Weight | 0.06 kg |
| Housing material | Polyamide, fiber-glass reinforced |
| Seal material | Hydrogenated acrylonitrile butadiene rubber (HNBR) |
| Screws material | Galvanized Steel |
