Specifications
| For series | CKP, CKP |
| Easy2Combine basic | CKP-16, CKP-25 |
| Easy2Combine add-on part | CKP-16 |
| Weight | 1.1 kg |
| Material centering sleeve | Stainless Steel |
| Connection plate material | Aluminum |
| Screws material | Steel, chrome-plated |
Specifications
| For series | CKP, CKP |
| Easy2Combine basic | CKP-16, CKP-25 |
| Easy2Combine add-on part | CKP-16 |
| Weight | 1.1 kg |
| Material centering sleeve | Stainless Steel |
| Connection plate material | Aluminum |
| Screws material | Steel, chrome-plated |
