Specifications
| For series | CKP, CKP |
| Easy2Combine basic | CKP-32 |
| Easy2Combine add-on part | CKP-32 |
| Weight | 0.4 kg |
| Material centering rings | Stainless Steel |
| Material centering sleeve | Stainless Steel |
| Connection plate material | Aluminum |
| Material clamping fixtures | Aluminum |
| Screws material | Steel, chrome-plated |
| Material T-groove nut | Steel, chrome-plated |
