Specifications
| Activation | Electrically |
| Note | Coil width 30 mm |
| Frame size | DP30 |
| Valve type | Poppet valve |
| Basic valve equipment | Pilot valve without coil |
| Switching principle | 3/2, with spring return |
| Sealing principle | Soft seal |
| Manual override | without |
| Compressed air connection output | CNOMO |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Electrical connection type | Plug |
| Protection class with connection | IP65 |
| Coil width | 30 mm |
| Pilot valve width | 30 mm |
| Compatibility index | 54 |
| Typ. switch-on time | 13.5 ms |
| Typ. switch-off time | 9.1 ms |
| Housing material | Polyamide, fiber-glass reinforced |
| Weight | 0.02 kg |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 60 °C |
