AVENTICS™ Double piston cylinder, Series TWC R402000796
Part Number:
Specifications
| Piston Ø | 6 mm |
| Stroke | 30 mm |
| Port | M5 |
| Functional principle | Double-acting |
| Magnetic piston | with magnetic piston |
| Medium | Compressed air |
| Max. particle size | 5 µm |
| Pressure for determining piston forces | 6,3 bar |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 60 °C |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Min. working pressure | 2 bar |
| Max. working pressure | 7 bar |
| Retracting piston force | 19 N |
| Extracting piston force | 35 N |
| Max. speed | 0.5 m/s |
| Max. retracted stroke setting | -5 mm |
| Max. cushioning energy | 0.003 J |
| Weight 10 mm stroke | 0.06 kg |
| Weight +10 mm stroke | 0.012 kg |
| Max. play (radial) | 1 ° |
| Material, front cover | Aluminum |
| Surface front cover | anodized |
| Material of rear cover | Polyoxymethylene |
