Specifications
| Version | 4x |
| Version | MS01-PA test block, variant II, with 5/2-directional valve |
| Standards | ISO 15407-1 |
| Standards | 26 mm |
| Length | 169 mm |
| Grid dimension | 27 mm |
| Cleaning pressure option | permanent cleaning pressure |
| Compressed air connection standard | according to ISO 228-1 |
| Compressed air connection input | G 1/4 |
| Compressed air connection, exhaust | G 1/8 |
| Compressed air connection output | Ø 6x1 |
| Compressed air connection pilot air exhaust | G 1/8 |
| Min. working pressure | 4 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | 0 °C |
| Max. medium temperature | 50 °C |
| Medium | Compressed air |
| Max. particle size | 5 µm |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 0.1 mg/m³ |
| Protection class | IP65 |
| Duty cycle | 100 % |
| Operational voltage DC | 24 V |
