AVENTICS™ Compressed air tubing, Series TU1-S-TEF R412004155
Part Number:
Specifications
| External Ø | 12 mm |
| Bending radius min. at 20 °C | 145 mm |
| Wall thickness | 1 mm |
| Color | Transparent |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 200 °C |
| Max. working pressure at 20°C | 5.8 bar |
| suitable for use in food processing | suitable for use in food processing |
| Delivery unit length | 100 m |
| Weight per meter | 0.102 kg |
| Material | Polytetrafluorethylene |
