AVENTICS™ Compressed air tubing, Series TU1-S-TEF R412004965
Part Number:
Specifications
| External Ø | 4 mm |
| Bending radius min. at 20 °C | 18 mm |
| Wall thickness | 0.75 mm |
| Color | Red |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 200 °C |
| Max. working pressure at 20°C | 16 bar |
| suitable for use in food processing | suitable for use in food processing |
| Delivery unit length | 100 m |
| Weight per meter | 0.017 kg |
| Material | Polytetrafluorethylene |
