Specifications
| Fieldbus design | B-design |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
| Max. number of solenoid coils | 24 |
| Operational voltage electronics | 24 V DC |
| Current consumption electronics | 0.2 A |
| Operating voltage, actuators | 24 V DC |
| Actuator voltage tolerance | -10 % / +10 % |
| Total output for valves | 3 A |
| Protection class | IP65 |
| Max. current consumption per coil | 0.1 mA |
| Max. cable length | 40 m |
| Max. number of DDL participants | 14 |
| Max. I/O module extension | 6 |
| Max. I/O module extension input | 3 |
| Max. I/O module extension output | 3 |
| Port valve system | Socket (female) |
| Port valve system | 2.0 mm strip |
| Port valve system | 3x13-pin |
| Communication port 1, Type | Plug (male) |
| Communication port 1, Thread size | M12 |
| Communication port 1, Number of poles | 5-pin |
| Communication port 1, Coding | A-coded |
| Communication port 2, Type | Socket (female) |
| Communication port 2, Thread size | M12 |
