Part Number:
Specifications
| Activation | Pneumatically |
| Type | Ejector |
| Version | pneumatic control, inline form |
| Nozzle Ø | 0.5 mm |
| Min. working pressure | 3 bar |
| Max. working pressure | 6 bar |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | 0 °C |
| Max. medium temperature | 60 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Max. particle size | 5 µm |
| Compressed air connection | Ø 4 |
| Vacuum connection+ | Ø 4 |
| Max. suction capacity | 8 l/min |
| Air consumption at p.opt. | 13 l/min |
| Max. vacuum level at p.opt | 83 % |
| Sound pressure level intake effect | 52 dB |
| Sound pressure level intake effect | 60 dB |
| Weight | 0.005 kg |
| Housing material | Polyamide fiber-glass reinforced |
| Seal material | Acrylonitrile butadiene rubber |
| Nozzle material | Aluminum |
