AVENTICS™ Series RV1 R412007527

Part Number:

AVENTICS-R412007527

$90.92

Qty:
ADD TO CART
View Datasheet
RV1-G014-6,0 BAR

Specifications

TypePoppet valve
Mountingthread-in
Compressed air connection 1G 1/4
Compressed air connection type 1External thread
Compressed air connection type 2Uncollected
Opening pressure of valve6 bar
Nominal flow Qn 1 to 22933 l/min
Min. working pressure0 bar
Max. working pressure20 bar
Min. ambient temperature-20 °C
Max. ambient temperature100 °C
MediumCompressed air
CertificatesCE declaration of conformity
Housing materialBrass
Seal materialFluorocaoutchouc