Specifications
| Number of ports | 7 |
| Application area | Suitable for bulkhead mounting |
| Tubing Ø | 4 mm |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Min. medium temperature | -20 °C |
| Max. medium temperature | 80 °C |
| Medium | Compressed air |
| Delivery unit | 1 piece |
| Housing material | Polyamide |
