AVENTICS™ Multi-coupling R412007572

Part Number:

AVENTICS-R412007572

$100.82

Qty:
ADD TO CART
View Datasheet
CONNECTION SOCKET .

Specifications

Number of ports7
Application areaSuitable for bulkhead mounting
Tubing Ø4 mm
Min. working pressure0 bar
Max. working pressure16 bar
Min. ambient temperature-20 °C
Max. ambient temperature80 °C
Min. medium temperature-20 °C
Max. medium temperature80 °C
MediumCompressed air
Delivery unit1 piece
Housing materialPolyamide