AVENTICS™ Compressed air tubing Ø8, Series TU1-S-PAM R412007590
Part Number:
Specifications
| External Ø | 8 mm |
| Bending radius min. at 20 °C | 40 mm |
| Wall thickness | 1 mm |
| Color | Blue |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 80 °C |
| Max. working pressure at 20°C | 22 bar |
| Delivery unit length | 25 m |
| Weight per meter | 0.019 kg |
| Material | Polyamide |
