AVENTICS™ Optional fieldbus connection with I/O function (CMS), B-design R412008518
Part Number:
Specifications
| Version | Bus coupler with driver and inputs |
| Fieldbus protocol | CANopen |
| Number of I/O connections | 32 outputs |
| E/A capable | connection without I/O |
| Electrical connection type | Plug (male) |
| Electrical connection size | M12 |
| Electrical connection number of poles | 4-pin |
| Electrical connection coding | A-coded |
| Fieldbus design | B-design |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
| Number of solenoid coils max. | 32 |
| Operational voltage electronics | 24 V DC |
| Electronics voltage tolerance | -0.75 |
| Power consumption electronics | 0.12 A |
| Operating voltage, actuators | 24 V DC |
| Protection class | IP65 |
| Max. power consumption per coil | 0.063 mA |
| I/O module extension max. | 6 |
| Generic emission standard in accordance with norm | EN 61000-6-4 |
| Communication port | Plug (male) |
| Communication port | M12 |
| Communication port | 5-pin |
| Communication port | A-coded |
| Communication port 2 | Socket (female) |
