Specifications
| Version | Bus coupler with driver |
| Fieldbus protocol | sercos III |
| E/A capable | connection without I/O |
| Number of I/O connections | 32 outputs |
| Fieldbus design | B-design |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
| Max. number of solenoid coils | 32 |
| Operational voltage electronics | 24 V DC |
| Electronics voltage tolerance | -15 % / +20 % |
| Current consumption electronics | 0.05 A |
| Operating voltage, actuators | 24 V DC |
| Total output for valves | 3 A |
| Protection class | IP65 |
| Max. current consumption per coil | 0.1 mA |
| Generic emission standard in accordance with norm | EN 61000-6-4 |
| Generic immunity standard in accordance with norm | IEC 61000-6-2 |
| Communication port 1, Type | Socket (female) |
| Communication port 1, Thread size | M12x1 |
| Communication port 1, Number of poles | 5-pin |
| Communication port 1, Coding | D-coded |
| Communication port 2, Type | Socket (female) |
| Communication port 2, Thread size | M12x1 |
| Communication port 2, Number of poles | 5-pin |
| Electrical connection coding | 4-pin, A-coded, D-coded, M12, Plug (male) |
