AVENTICS™ Compressed air tubing Ø12, Series TU1-S-PAM R412009947
Part Number:
Specifications
| External Ø | 12 mm |
| Bending radius min. at 20 °C | 60 mm |
| Wall thickness | 1.1 mm |
| Color | Silver gray |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 80 °C |
| Max. working pressure at 20°C | 11 bar |
| Delivery unit length | 100 m |
| Weight per meter | 0.039 kg |
| Material | Polyamide |
