AVENTICS™ Series RG1 R412010705

Part Number:

AVENTICS-R412010705

DRUCKREGELVENTIL

Specifications

TypePiston valve
Compressed air connection inputM5
Compressed air connection outputM5
Min. working pressure0 bar
Max. working pressure10 bar
Min. regulation range1 bar
Max. regulation range8 bar
Min. ambient temperature0 °C
Max. ambient temperature60 °C
Min. medium temperature0 °C
Max. medium temperature60 °C
MediumCompressed air
Qn 1 > 270 l/min
Weight0.045 kg
Housing materialBrass
Seal materialNitrile butadiene rubber