Specifications
| Version | I/O modules |
| Type | 8DO8M8 |
| Note | Combination module |
| E/A capable | connection with I/O |
| I/O module version | digital outputs |
| Number of I/O connections | 8 outputs |
| Power plug IN, Type | Internal |
| Signal connection E/A type | Socket |
| Signal connection E/A thread size | M8x1 |
| Signal connection E/A number of poles | 3-pin |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Operational voltage electronics | 24 V DC |
| Electronics voltage tolerance | -25 % / +25 % |
| Max. current per channel | 0.5 A |
| Protection class | IP65 |
| Logic/actuator voltage | Galvanically isolated |
| Diagnosis | Short circuit, Undervoltage |
| Generic emission standard in accordance with norm | EN 61000-6-4 |
| Generic immunity standard in accordance with norm | EN 61000-6-2 |
| Weight | 0.11 kg |
| Housing material | Polyamide, fiber-glass reinforced |
