AVENTICS™ Extension kit, supply plate, center R412018614
Part Number:
Specifications
| Position | 1 |
| Type | Supply plate, connection 1, ↩separate pressure zone in channel 1 |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Scope of delivery | Supply plate incl. 1 nut, 2 seals, 1 retaining clip, 1 screw, 1 tie rod extension, and 1 extension circuit board |
| Housing | Polyamide |
| Seals | Nitrile rubber |
