Specifications
| Medium | Compressed air |
| Type | Push-in fitting Ø 6 mm, angled, short ↩ Push-in fitting Ø 6 mm, angled, long |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Delivery quantity | 1 piece |
| Housing material | Brass |
| Seal material | Nitrile rubber |
