AVENTICS™ Extension kit for base plate 3x R412020069
Part Number:
Specifications
| Type | Base plate 3x for bus coupler |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Scope of delivery | Base plate (1), incl. 3 nuts (2), 3 labels (3),↩1 seal (4), 2 retaining clips (5),↩2 tie rod extensions (6), and↩1 extension circuit board (7) |
| Housing | Polyamide, fiber-glass reinforced |
| Seals | Nitrile rubber |
