AVENTICS™ Extension kit, Electrical valve control module R412022744
Part Number:
Specifications
| Type | Assembly kit |
| Voltage tolerance AC 50 Hz | -10 % / +10 % |
| Operational voltage DC | 24 V |
| Scope of delivery | M12 control module (incl. base plate for 2 valve positions incl. 2 nuts, 2 labels),↩ 2 tie rod extensions 16 mm,↩ 2 tie rod extensions 25 mm,↩ 2 retaining clips, ↩ and 2 seals |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 60 °C |
| Electrical connection | M12 |
| Electrical connection | 5-pin |
| Electrical connection | A-coded |
| Max. current consumption | 0.041666667 |
| Protection class | IP65 |
| Weight | 0.16 kg |
| Housing | Polyamide, Aluminum |
| Seal | Nitrile rubber |
