AVENTICS™ Sensor, Series ST6 R412022864
Part Number:
Specifications
| Slot width | 6 mm T-slot |
| Cable | with cable |
| Switch descr. | PNP |
| Min. operating voltage DC | 10 V DC |
| Max. operating voltage DC | 30 V DC |
| Quiescent current (without load) | < 10 mA |
| Certificates | ATEX, CE declaration of conformity, cULus, RoHS, UL (Underwriters Laboratories) |
| ATEX class G | II 3G Ex nA IIC T4 Gc X |
| ATEX class D | II 3D Ex tc IIIC T135°C Dc X |
| Protection class | IP67 |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 50 °C |
| Voltage drop U at Imax | ≤ 2,5 V |
| Max. DC switching current | 0.1 A |
| Max. switching frequency | 1000 Hz |
| Switching point precision | ±0,1 mT |
| Switching logic | NO (make contact) |
| LED status display | Yellow, Yellow |
| Electrical connection 2, type | Plug |
| Electrical connection 2, thread size | M12x1 |
| Electrical connection 2, number of poles | 3-pin |
| Short circuit resistance | short circuit resistant, Protected against polarity reversal |
| Shock resistance | 30 g / 11 ms |
| Vibration resistance | 10 - 55 Hz, 1 mm |
| Cable length L | 0.3 m |
