AVENTICS™ Extension kit, supply plate R412023849
Part Number:
Specifications
| Position | 1 |
| Type | Supply plate, connection 1, internal pilot, ↩separate pressure zones in channels 1/3/5/X |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Scope of delivery | Supply plate incl. 1 nut, 2 seals, 1 retaining clip, 2 screws, 2 tie rod extensions, 1 push-in fitting Ø 12 mm, straight, and 1 extension circuit board |
| Seals | Nitrile rubber |
