AVENTICS™ Sensors, Series ST4-2P, with cable, plug M8x1 R412025689
Part Number:
Specifications
| Direct mounting for series | PRA, SSI, RTC, GPC, MSC, MSN, RCM, CVI |
| Indirect mounting for series | MNI, CSL-RD, ICM |
| Slot width | 4 mm C-slot |
| Version | IO-Link, 2 switching points, with fixed tolerance levels |
| number of switching points | 2 |
| Cable | with cable |
| Switch descr. | electronic PNP |
| Min. operating voltage DC | 12 V DC |
| Max. operating voltage DC | 30 V DC |
| Output signal digital | IO-Link |
| Hysteresis | 1 mT |
| Certificates | RoHS |
| Protection class | IP67 |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 75 °C |
| Max. detection range | 50 mm |
| Voltage drop U at Imax | ≤ 2,2 V |
| Switching logic | NO (make contact) |
| Display | 2 LED |
| LED status display | Yellow |
| Electrical connection 2, type | Plug |
| Electrical connection 2, thread size | M8x1 |
| Electrical connection 2, number of poles | 4-pin |
| Short circuit resistance | Wire break protection, Short circuit resistance, Reverse polarity protection, Switch-on pulse suppression |
| Shock resistance | 30 g / 11 ms |
