Specifications
| Type | Base plate 2x for double solenoid valves for fieldbus |
| Min. working pressure | -10 bar |
| Max. working pressure | 60 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Scope of delivery | 1 base plate (1) incl. 2 labels (2), 1 seal (3), 2 nuts (4), 2 tie rod extensions (5), 2 labels (6), and 1 extension circuit board (7) |
| Housing | Polyamide, fiber-glass reinforced |
| Seals | Nitrile butadiene rubber |
