Specifications
| Type | Transition plate |
| Type | Internal assembly |
| Compressed air connection input | G 1/8 |
| Compressed air connection output | M7 |
| Port exhaust | G 1/8 |
| Compressed air connection 12 | G 1/8 |
| Compressed air connection 14 | M5 |
| Scope of delivery | Transition plate, sealing kit, mounting screws, sealing tape |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 60 °C |
| Medium | Compressed air |
| Number of valve positions | 8 |
| Housing | Aluminum |
