AVENTICS™ Shut-off module, Series AV R422102699
Part Number:
Specifications
| Activation | Mechanical |
| Type | For port channels 2, 4 |
| Compressed air connection type | Push-in fitting |
| Compressed air connection output | Ø 1/4″ |
| Nominal flow Qn | 550 l/min |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 60 °C |
| Medium | Compressed air |
| Weight | 0.08 kg |
| Housing | Aluminum |
| Seals | Nitrile butadiene rubber |
