AVENTICS™ 2x3/2-directional valve, Series AV05 R422103009
Part Number:
Specifications
| Activation | Electrically |
| Valve type | Spool valve, positive overlapping |
| Switching principle | 2x 3/2 NO/NO, with spring return |
| Sealing principle | Soft seal |
| Manual override | without detent |
| Nominal flow Qn | 600 l/min |
| Min. working pressure | -0.9 bar |
| Max. working pressure | 10 bar |
| Protection class with connection | IP65 |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -10 % / +10 % |
| Pilot | External |
| LED status display | Yellow |
| Power consumption DC | 0.55 W |
| Duty cycle | 1 |
| Typ. switch-on time | 16 ms |
| Typ. switch-off time | 25 ms |
| Housing material | Polyamide, fiber-glass reinforced |
| Weight | 0.064 kg |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 60 °C |
