Specifications
| Activation | Electrically |
| Frame size | ISO 3 |
| Switching principle | 5/2, with spring return |
| Sealing principle | Soft seal |
| Manual override | without |
| Nominal flow Qn | 4300 l/min |
| Min. working pressure | 3.5 bar |
| Max. working pressure | 9 bar |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Protection class with connection | IP65 |
| Operational voltage | 110 V AC |
| Pilot | Internal |
| Pilot valve width | 30x22 mm CNOMO |
| Duty cycle | 100 % |
| Typ. switch-on time | 50 ms |
| Typ. switch-off time | 80 ms |
| Standards | ISO 5599-1 |
| Min. ambient temperature | 10 °C |
| Max. ambient temperature | 120 °C |
| Weight | 1.73 kg |
| Housing material | Aluminum |
