AVENTICS™ Quick exhaust valve R431003040

Part Number:

AVENTICS-R431003040

$157.20

Qty:
ADD TO CART
View Datasheet

Specifications

TypePoppet valve
MediumCompressed air
Compressed air connection input1/2 NPTF
Compressed air connection type 1Inline
Compressed air connection 21/2 NPTF
Compressed air connection pilot air1/2 NPTF
Nominal flow Qn 1 to 25000 l/min
Nominal flow Qn 2 to 35500 l/min
Max. working pressure10.3 bar
Min. ambient temperature-40 °C
Max. ambient temperature71 °C
Min. medium temperature-40 °C
Max. medium temperature71 °C
Fig.Fig. 1
Housing materialAluminum