Specifications
| Type | Poppet valve |
| Medium | Compressed air |
| Compressed air connection input | 1" NPTF |
| Compressed air connection type 1 | Inline |
| Compressed air connection 2 | 1" NPTF |
| Compressed air connection pilot air | 1" NPTF |
| Nominal flow Qn 1 to 2 | 11950 l/min |
| Nominal flow Qn 2 to 3 | 13450 l/min |
| Max. working pressure | 10.3 bar |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 71 °C |
| Min. medium temperature | -40 °C |
| Max. medium temperature | 71 °C |
| Fig. | Fig. 1 |
| Housing material | Aluminum |