Specifications
| Type | Poppet valve |
| Medium | Compressed air |
| Compressed air connection input | 3/8" NPTF |
| Compressed air connection type 1 | Right angel |
| Compressed air connection 2 | 3/8" NPTF |
| Compressed air connection pilot air | 3/8" NPTF |
| Nominal flow Qn 1 to 2 | 2230 l/min |
| Nominal flow Qn 2 to 3 | 3080 l/min |
| Max. working pressure | 10.3 bar |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 71 °C |
| Min. medium temperature | -40 °C |
| Max. medium temperature | 71 °C |
| Fig. | Fig. 2 |
| Housing material | Aluminum |