PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AVENTICS™ Quick-Exhaust-Valve R431007446

Part Number:

AVENTICS-R431007446

$45.99

Qty:
ADD TO CART
Where to Buy
View CAD
View Datasheet

Specifications

Qn 1 to 21540 l/min
Valve TypePoppet valve
Port Size1/4″ NPTF
Compressed air connection1/4″ NPTF
Max Working Pressure10.3 bar
Min to Max Ambient temperature-29 °C - 71 °C