Part Number:
Specifications
| Activation | Electrically |
| Frame size | ISO 2 |
| Basic valve equipment | Basic valve without coil |
| Switching principle | 5/2, with air spring return |
| Actuating control | Double Solenoid |
| Sealing principle | Ceramic |
| Manual override | with detent, without detent |
| Nominal flow Qn | 2400 l/min |
| Min. working pressure | 2 bar |
| Max. working pressure | 10.3 bar |
| Pilot | External |
| Standards | ISO 5599-1 |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 66 °C |
| Weight | 1.68 kg |
| Housing material | Die-cast aluminum |
