AVENTICS™ 5/2-directional valve, Series 740, single solenoid R432015590
Part Number:
Specifications
| Activation | Electrically |
| Valve type | Diaphragm poppet valve |
| Switching principle | 5/2, with air spring return |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Compressed air connection type | Internal thread, plug-in with tube nut |
| Compressed air connection output | 3/8" |
| Min. working pressure | 2 bar |
| Max. working pressure | 10 bar |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form B |
| Connector standard | EN 175301-803:2006 |
| Protection class with connection | IP65 |
| Reverse polarity protection | Protected against polarity reversal |
| Operational voltage | 110 V AC |
| Pilot | Internal |
| Coil width | 30 mm |
| Compatibility index | 52 |
| Duty cycle | 100 % |
| Typ. switch-on time | 16 ms |
| Typ. switch-off time | 36 ms |
| Corrosion resistance | corrosion-protected |
| Valve plug connector | Without valve plug connector |
| Housing material | Industrial, Polyoxymethylene |
| Weight | 0.326 kg |
