AVENTICS™ 5/2-directional valve, Series CD07, double solenoid R432016604
Part Number:
Specifications
| Activation | Electrically operated |
| Frame size | CD07 - inch |
| Valve type | Spool valve, positive overlapping |
| Switching principle | 5/2, double solenoid |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Compressed air connection | 1/4 NPT |
| Compressed air connection type | Internal thread |
| Compressed air connection output | 1/4 NPT |
| Nominal flow Qn | 1200 l/min |
| Min. working pressure | 2 bar |
| Max. working pressure | 10 bar |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Connector standard | EN 175301-803:2006 |
| Protection class with connection | IP65 |
| Reverse polarity protection | Protected against polarity reversal |
| Operational voltage | 110 V AC |
| Pilot | External |
| Coil width | 30 mm |
| Compatibility index | 52 |
| Duty cycle | 100 % |
| Typ. switch-on time | 21 ms |
| Typ. switch-off time | 21 ms |
| Industry | Die cast zinc, Industrial, Polyamide, fiber-glass reinforced |
