AVENTICS™ Rolling bellow, series BRB - inch R432039320
Part Number:
Specifications
| Type | Flexible rolling bellow |
| Functional principle | Single-acting, retracted without pressure |
| Compressed air connection | 1/8 NPT |
| Cover diameter | 61 mm |
| Max. permissible angle of tilt | 15 ° |
| Max. effective stroke | 45.72 mm |
| Min. radial installation space | 100 mm |
| Min. installation height | 38 mm |
| Max. installation height | 83.82 mm |
| Min. force | 1610 N |
| Max. force | 2300 N |
| Min. working pressure | 0 bar |
| Max. working pressure | 8 bar |
| Min. ambient temperature | -30 °C |
| Max. ambient temperature | 90 °C |
| Medium | Compressed air |
| Reduced service life at a temperature greater than | 70 °C |
| Pressure for determining forces | 6 bar |
| Weight | 0.27 kg |
| Material bellow | Chloroprene rubber |
| Material front cover | Polyamide fiber-glass reinforced |
| Material clamping ring | Steel, chrome-plated |
