Specifications
| Type | Poppet valve |
| Medium | Compressed air |
| Compressed air connection input | 1/4" NPTF |
| Compressed air connection type 1 | Inline |
| Nominal flow Qn 1 to 2 | 2300 l/min |
| Nominal flow Qn 2 to 3 | 2760 l/min |
| Max. working pressure | 10.3 bar |
| Min. ambient temperature | -29 °C |
| Max. ambient temperature | 71 °C |
| Min. medium temperature | -29 °C |
| Max. medium temperature | 71 °C |
| Fig. | Fig. 1 |
| Housing material | Plastic |
