AVENTICS™ Short-stroke cylinder, Series SSI R481653562
Part Number:
Specifications
| Standards | ISO 15524 |
| Piston Ø | 80 mm |
| Stroke | 25 mm |
| Ports | 3/8" NPTF |
| Functional principle | Double-acting |
| Cushioning | elastic cushioning |
| Magnetic piston | Piston with magnet |
| Environmental requirements | Industry standard |
| Piston rod thread - type | Piston rod: internal thread |
| Piston rod thread | 5/8-18 UNF |
| Piston rod | single |
| Scraper | Standard Industry Scraper |
| Pressure for determining piston forces | 6,3 bar |
| Retracting piston force | 2857 N |
| Extracting piston force | 3167 N |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Min. working pressure | 0.6 bar |
| Max. working pressure | 10 bar |
| Impact energy | 0.43 J |
| Weight 0 mm stroke | 1.09 kg |
| Weight +10 mm stroke | 0.122 kg |
| Stroke max. | 150 mm |
| Medium | Compressed air |
| Min. medium temperature | -20 °C |
